RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws
Image of RK1512 RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws

RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws

Brand: Burndy

Catalog ID: RK1512

Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws.

  • Terminal Block
  • 8 Circuits with Steel Nickel Plated Screws

General

Application

For use on illuminating instrument panels

Catalog Number

RK1512

Type

TERMINAL BLOCKS

UPC

781810023952

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

100

Pallet Quantity

11100