Image of AR201 Rotary Dimmer, Single-Pole, 2000W, BE, AR201
Image of AR201 Rotary Dimmer, Single-Pole, 2000W, BE, AR201
Discontinued

Rotary Dimmer, Single-Pole, 2000W, BE, AR201

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR201

Dimmer, Rotary Dimmer, Single Pole, 2000W, Beige

  • Single Pole
  • 2000W
  • Beige

General

Action

SPDT

Catalog Number

AR201

Color

Beige

Item Type

Rotary Control Dimmer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Product Family

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Three Way

Style

Single Pole

Type

Rotary Control

UPC

783585224244

Dimensions

Weight

0.95 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

2000 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12