Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1
Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1
Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1
Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1
Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1

Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HLD

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for attachable 20 and 30A plugs, straight body or angle types, with or without weatherproof covers, Yellow

Standard Product

Product details

General

Application

Catalog Number

HLD

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Cord - 1.11" (28.2) max
  • Housing - UV stabilized polypropylene
  • Number of Padlocks - 4 locks, ³/8" (9.5)
  • Plug Length - 4 .75" (120.6) max

Style

For 20 And 30A Hubbell Plugs And Others

UPC

783585001852

Dimensions

Dimensions

7.27 in x 4.27 in x 3.1 in

Display Size

Standard Size

Height

3.1 in

Length

7.27 in

Plug Dimensions

Min: 1.50" (38.1), Max: 2.75" (69.8) in

Weight

0.4 lb

Width

4.27 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

660

Resources and downloads