Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 2.
Image of HLD2 Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 2.

Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 2.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HLD2

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for 20 and 30A 3 wire angle plugs and watertight Safety-Shroud® Twist-Lock® plugs, Yellow

  • PLUGOUT Lockout Device
  • Lockout Device
  • SIZE 2.

Standard Product

General

Application

Catalog Number

HLD2

Color

Yellow

EU RoHS Indicator

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Color - High visibility yellow
  • Housing - UV stabilized polypropylene
  • Plug Diameter - 1.90" (48.3) min,4.50" (114.3)max
  • Plug Length - 10.15" (257.8) max

Style

For 30, 50 and 60A Devices

UPC

783585001869

Dimensions

Dimensions

12.5 in x 6.31 in x 5.00 in

Display Size

Large Size

Height

5 in

Length

12.5 in

Plug Dimensions

Min: 1.90" (48.3), Max: 4.50" (69.8) in

Weight

1.3 lb

Width

6.31 in

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Logistics

Carton Quantity

5

Pallet Quantity

125