
Brand: Killark
Catalog ID: SC-1 LB
It is non-shrinking, and a secure seal is formed. SC Series resists acids, water, oil, etc. It is UL Listed for use with Killark ENY, EY, and EYS Series. Also CSA certified for use with any CSA certified sealing fitting.
Application
SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.
Catalog Number
SC-1 LB
Color
Gray
EU RoHS Indicator
Type
Sealing Compound
UPC
783936585109
Dimensions
4 in x 4 in x 5 in
Gross Weight with Packaging
1.04
Height
5 in
Length
4 in
Weight
1.04 lb
Width
4 in
EU RoHS Indicator
Carton Quantity
10