

Brand: Burndy
Catalog ID: SC2
Application
For Used In Indoors Or Outdoors Applications, KS23, KSA4
Catalog Number
SC2
Connector Type
Split Bolt
Material
Plastic
Product Family
MECHANICAL
Product Type
Cover
Sub Brand
SERVIT COVER
Type
SC
UPC
781810042007
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Size
6-2 AWG
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Split Bolt
Carton Quantity
100
Pallet Quantity
9100