Image of Y35/Y39REPKITA Seal Repair Kit for Servicing Y35 Crimpers
Image of Y35/Y39REPKITA Seal Repair Kit for Servicing Y35 Crimpers

Seal Repair Kit for Servicing Y35 Crimpers

Brand: Burndy

Catalog ID: Y35/Y39REPKITA

Seal Repair Kit for Y35 and Y39 Crimpers

  • Seal repair kit for Y35 Crimper
  • Contains (1) each: G-T ring, ram wiper/washer, truarc ring, quad ring, o-ring, plunger packing kit, release packing kit, and (4) balls

Kit includes: (1) G-Tring, (1) Ram Wiper And Washer, (1) Truarc Ring, (4) Balls, (1) O-Ring, (1) Plunger Packing Kit, (1) Release Packing Kit

General

Application

Repair Kit, Seals

Application - For Use On

Use with Y35, Y39 Series Crimpers

Catalog Number

Y35/Y39REPKITA

Crimp Force Capacity

12 ton

Product Type

Repair Kit

Tool Type

Accessory

Type

Seal Repair Kit

UPC

781810006726

Dimensions

Weight

0.16 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

(1 each) G-T Ring, Ram Wiper, Ram Washer, Truarc Ring, O-Ring, Plunger Packing Kit, Release Packing Kit, (4 each) Balls

Pallet Quantity

891