Image of PSSP175TR205 Silicone Station Post

Silicone Station Post

Brand: Hubbell Power Systems

Catalog ID: PSSP175TR205

Silicone Station Post insulator, series 175, 3" bolt circles.

Hubbell provides polymer station posts with proprietary Hubbell silicone for improved contamination performance and a fiberglass core rod with an over-molded design to prevent moisture ingress.

  • Hydrophobic, silicone polymer for improved contamination performance
  • Over-molded design to prevent moisture ingress
  • Lightweight, vandalism resistant and price competitive compared to porcelain
  • Designed to meet the requirements of the associated TR numbers

General

Application

Station Post

Cantilever Bending Strength - Routine

3710

Catalog Number

PSSP175TR205

Fitting - Ground/Base

3" B.C. Tapped

Fitting - Live Line End

3" B.C. Tapped

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

4

Shed Style

Alternating

Tensile Strength

Standard Strength

Tensile Strength - Routine

10000 lb

Torsional Strength

3000

UPC

096359697794

Dimensions

Diameter - Large Shed

5.9

Diameter - Small Shed

4.7

Dimensions

10 in x 5.9 in x 5.9 in

Height

5.9 in

Length

10 in

Length - Effective

10 in

Rod Diameter

1.75

Weight

18 lb

Width

5.9 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

17.7 in (450 mm)

kV Class

15 kV

Voltage - Line

15 kV

Withstand Voltage - 60 Hz Wet

40

Certifications And Compliance

Industry Standard(s)

ANSI TR 205

Force Related

Cantilever Bending Strength - Routine

3710

Tensile Strength

Standard Strength

Tensile Strength - Routine

10000 lb

Torsional Strength

3000

Configuration

Number of Sheds

4

Logistics

Pallet Quantity

51

Standard Package

3