Image of HBLRS Single Pole Replacment Retaining Screw
Image of HBLRS Single Pole Replacment Retaining Screw

Single Pole Replacment Retaining Screw

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRS

SINGLE POLE REPLACEMENT RETAINING SCREW

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Single Pole Replacment Retaining Screw

Standard Product

General

Application

High Ampacity

Catalog Number

HBLRS

Item Type

Replacement Parts

Material

Steel

Number Of Pins

Retaining Screw

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Replacement Retaining Screws

Type

Accessory

UPC

783585355610

Dimensions

Weight

0.05 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

Retaining Screw

Logistics

Carton Quantity

500