Image of SFC5EBK Snap-Fit, Inline Coupler, Cat5e, Slim, Black
Image of SFC5EBK Snap-Fit, Inline Coupler, Cat5e, Slim, Black
Discontinued

Snap-Fit, Inline Coupler, Cat5e, Slim, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFC5EBK

Snap-Fit, Inline Coupler, Cat5e, Slim, Black

  • Snap-Fit
  • Inline Coupler
  • Cat5e
  • Slim
  • Black

Standard Product

General

Application

Snap-Fit Category 5e Coupler

Catalog Number

SFC5EBK

Color

Black

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Performance

Cat 5E

Product Family

Cat 5E

Temperature Rating

Per TIA

Type

Data

UPC

662620288581

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Operational

Performance

Cat 5E

Temperature Rating

Per TIA

Logistics

Carton Quantity

25