
Brand: Hubbell Premise Wiring
Catalog ID: SFB10
Standard Product
Application
Snap-Fit Fill in Blanks, Textured
Catalog Number
SFB10
Color
Office White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
Accessory
Style
Blank
Temperature Rating
Per TIA
Type
Modular Connectors
UPC
662620780603
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Temperature Rating
Per TIA
Carton Quantity
20
Pallet Quantity
3240