Image of 03317003 Splicing Grips, Rotating Wire Rope Splicing, .75-.88"
Image of 03317003 Splicing Grips, Rotating Wire Rope Splicing, .75-.88"
Image of 03317003 Splicing Grips, Rotating Wire Rope Splicing, .75-.88"

Splicing Grips, Rotating Wire Rope Splicing, .75-.88"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03317003

Kellems Wire Management, Splicing Grips, Rotating Wire Rope Splicing, .75-.88"

Wire Rope Grips are made of high strength galvanized steel strand in a construction of triple, double and single weave for superior gripping ability. They are available with or without a rotating barrel which will help eliminate twist in the old rope from being transferred to the new rope. Wire Rope Grips are used for changing wire rope on oil derricks, large cranes, overhead cranes and drag lines. It provides a quick, safe, inexpensive temporary splice. By installing the used wire rope in one end and the new rope in the other, the new wire rope can be pulled in as the old one is pulled out.

  • Galvanized steel meshs contructed in triple, double and single weave
  • Rotating barrel helps eliminate twist in old rope being transferred to new rope

Shoulders: Aluminum, Bushing: Steel, Lug: Steel, Tube: Steel, Swivel: Steel, Tag: Mylar

General

Application

Wire Rope Splicing

Approx Breaking Strength

12,500 lbs

Catalog Number

03317003

Color

Metallic

Environmental Conditions

No Limitations

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 12,500 (55,600)
  • Mechanical - Approximate Strength of Grip per Foot - 6.50 (1.98)
  • Mechanical - Barrel Dimensions - 4.25" (10.79) x 1.00" (2.54)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Product Family

Wire Rope Grips Series

Specifications

  • Bushing - Steel
  • Lug - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Swivel - Steel
  • Tag - Mylar
  • Tube - Steel

Style

Closed Mesh, Triple, Double, Single Weave

Type

Rotating Wire Rope

UPC

783585317236

Dimensions

Display Size

Standard Sized Product

Weight

2.35 lb

Conductor Related

Cable Diameter Range

0.75 in-0.88 in

Cable Size

0.75"-0.88" (1.90-2.22)

Number of Conductors

1

Certifications And Compliance

Environmental Conditions

No Limitations

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

12,500 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 12,500 (55,600)
  • Mechanical - Approximate Strength of Grip per Foot - 6.50 (1.98)
  • Mechanical - Barrel Dimensions - 4.25" (10.79) x 1.00" (2.54)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)