Stainless Steel Circular Butting Twin U Die, 2/0 Str CU, Black, Index 13
Image of U26RT Stainless Steel Circular Butting Twin U Die, 2/0 Str CU, Black, Index 13

Stainless Steel Circular Butting Twin U Die, 2/0 Str CU, Black, Index 13

Brand: Burndy

Catalog ID: U26RT

Butting U Die, 2/0 Str CU, Black, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Black
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26RT

Color Code

Black

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

13;100

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Type

Die

UPC

781810627341

UPC 14 Digit GTIN

00781810627341

Dimensions

Dimension - Width inch

1

Dimension - Width mm

25

Weight

0.45 lb

Conductor Related

Crimping Ranges

2/0 AWG

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only