Stainless Steel Circular Butting Twin U Die, Green, Index 11
Image of U11T1 Stainless Steel Circular Butting Twin U Die, Green, Index 11

Stainless Steel Circular Butting Twin U Die, Green, Index 11

Brand: Burndy

Catalog ID: U11T1

Butting U Die, Green, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U11T1

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

11

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Type

Die

UPC

781810034408

UPC 14 Digit GTIN

00781810034408

Dimensions

Weight

0.42 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only