Stainless Steel Circular Butting Twin U Die, Green, Index O
Image of UO Stainless Steel Circular Butting Twin U Die, Green, Index O
Image of UO Stainless Steel Circular Butting Twin U Die, Green, Index O

Stainless Steel Circular Butting Twin U Die, Green, Index O

Brand: Burndy

Catalog ID: UO

Butting U Die, Green, Index O.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index O

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UO

Color Code

Green

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

O

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810627440

UPC 14 Digit GTIN

00781810627440

Dimensions

Dimension - Width inch

1.25

Dimension - Width mm

32

Weight

0.59 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only