Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22
Image of U36RT Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22
Image of U36RT Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22

Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22

Brand: Burndy

Catalog ID: U36RT

Non-Butting U Die, 600 kcmil, Green, Index 22.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index 22

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U36RT

Color Code

Green

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

22

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810627426

UPC 14 Digit GTIN

00781810627426

Dimensions

Dimension - Width inch

0.75

Dimension - Width mm

19

Weight

0.2 lb

Conductor Related

Crimping Ranges

600 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only