Stainless Steel Hexagonal Butting Twin U Die, Green, Index 375
Image of U4CABT Stainless Steel Hexagonal Butting Twin U Die, Green, Index 375

Stainless Steel Hexagonal Butting Twin U Die, Green, Index 375

Brand: Burndy

Catalog ID: U4CABT

Hexagonal Butting U Die, Green, Index 375.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index 375

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CABT

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

375

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810627044

UPC 14 Digit GTIN

00781810627044

Dimensions

Weight

0.4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only