Stainless Steel Nest Die; #6 AWG, Index 39, Use with indenter adapter Y39P3 or Y35P3
Image of UV6L Stainless Steel Nest Die; #6 AWG, Index 39, Use with indenter adapter Y39P3 or Y35P3
Image of UV6L Stainless Steel Nest Die; #6 AWG, Index 39, Use with indenter adapter Y39P3 or Y35P3

Stainless Steel Nest Die; #6 AWG, Index 39, Use with indenter adapter Y39P3 or Y35P3

Brand: Burndy

Catalog ID: UV6L

Nest Die; #6 AWG, Index 39, Use Y34PLA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 39
  • Use with Indenter Y34PLA

General

Application

Crimping

Application - For Use On

Use with Y34PLA Indenter

Catalog Number

UV6L

Crimp Force Capacity

12 ton

Die Index

39

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007822

UPC 14 Digit GTIN

00781810007822

Dimensions

Weight

0.28 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only