Stainless Steel Nest U Die, 400 kcmil N400, Index 19
Image of U32D1 Stainless Steel Nest U Die, 400 kcmil N400, Index 19
Image of U32D1 Stainless Steel Nest U Die, 400 kcmil N400, Index 19

Stainless Steel Nest U Die, 400 kcmil N400, Index 19

Brand: Burndy

Catalog ID: U32D1

Nest U Die, 400 kcmil N400, Index 19.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 19

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U32D1

Crimp Force Capacity

12 ton

Die Index

19 withY34PR;1026 with Y34PR2

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810008119

UPC 14 Digit GTIN

00781810008119

Dimensions

Weight

0.28 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only