Stainless Steel Radial Non-Butting Twin U Die, Index 261
Image of U261 Stainless Steel Radial Non-Butting Twin U Die, Index 261
Image of U261 Stainless Steel Radial Non-Butting Twin U Die, Index 261

Stainless Steel Radial Non-Butting Twin U Die, Index 261

Brand: Burndy

Catalog ID: U261

Non-Butting U Die, Index 261.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 261

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U261

Crimp Force Capacity

12 ton

Die Index

261

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810007273

UPC 14 Digit GTIN

00781810007273

Dimensions

Weight

0.25 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only