
Brand: Burndy
Catalog ID: 10SH60
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
10SH60
Crimp Force Capacity
60 ton
Die Index
10SH
Die Type
L Die
Material
Stainless Steel
Type
Die
UPC
621945446816
UPC 14 Digit GTIN
00621945446816
Dimensions
3.17 in x 2.5 in x 1.56 in
Height
1.56 in
Length
3.17 in
Weight
3.8 lb
Width
2.5 in
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
594