Image of 75SH60 Stainless Steel Twin L Die, Index 75SH
Image of 75SH60 Stainless Steel Twin L Die, Index 75SH

Stainless Steel Twin L Die, Index 75SH

Brand: Burndy

Catalog ID: 75SH60

L Die, Index 75SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 75SH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

75SH60

Crimp Force Capacity

60 ton

Die Index

75SH

Die Type

L Die

Material

Stainless Steel

Product Type

HPS/Fargo Equivalent

Type

Die

UPC

621945447233

UPC 14 Digit GTIN

00621945447233

Dimensions

Weight

3.8 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594