Stainless Steel U Die, Blue, Index 470
Image of U30ART Stainless Steel U Die, Blue, Index 470

Stainless Steel U Die, Blue, Index 470

Brand: Burndy

Catalog ID: U30ART

U Die, Blue, Index 470.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index 470

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U30ART

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

470

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Type

Dies

UPC

781810627204

UPC 14 Digit GTIN

00781810627204

Dimensions

Weight

0.39 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only