Stainless Steel U Die, Brown, Index 10
Image of U2CRT Stainless Steel U Die, Brown, Index 10

Stainless Steel U Die, Brown, Index 10

Brand: Burndy

Catalog ID: U2CRT

U Die, Brown, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Brown
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U2CRT

Color Code

Brown

Crimp Force Capacity

12 ton

Die Index

10

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810627310

UPC 14 Digit GTIN

00781810627310

Dimensions

Weight

0.42 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only