Image of U31ART Stainless Steel U Die, Brown, Index 299

Stainless Steel U Die, Brown, Index 299

Brand: Burndy

Catalog ID: U31ART

U Die, Brown, Index 299.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Brown
  • Die Index 299

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U31ART

Color Code

Brown

Crimp Force Capacity

12 ton

Die Index

299

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Dies

UPC

781810627228

UPC 14 Digit GTIN

00781810627228

Dimensions

Weight

0.35 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only