Image of U25ART Stainless Steel U Die, Tan, Index 296
Image of U25ART Stainless Steel U Die, Tan, Index 296

Stainless Steel U Die, Tan, Index 296

Brand: Burndy

Catalog ID: U25ART

U Die, Tan, Index 296.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Tan
  • Die Index 296

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25ART

Color Code

Tan

Crimp Force Capacity

12 ton

Die Index

296

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627105

UPC 14 Digit GTIN

00781810627105

Dimensions

Weight

0.49 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only