Image of U30RT Stainless Steel U Die, White, Index 17
Image of U30RT Stainless Steel U Die, White, Index 17

Stainless Steel U Die, White, Index 17

Brand: Burndy

Catalog ID: U30RT

U Die, White, Index 17.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: White
  • Die Index 17

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U30RT

Color Code

White

Crimp Force Capacity

12 ton

Die Index

17

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627389

UPC 14 Digit GTIN

00781810627389

Dimensions

Weight

0.39 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only