Image of U3CRT Stainless Steel U Die, White, Index 9
Image of U3CRT Stainless Steel U Die, White, Index 9

Stainless Steel U Die, White, Index 9

Brand: Burndy

Catalog ID: U3CRT

U Die, White, Index 9.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: White
  • Die Index 9

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U3CRT

Color Code

White

Crimp Force Capacity

12 ton

Die Index

9

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627457

UPC 14 Digit GTIN

00781810627457

Dimensions

Weight

0.43 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only