Image of W8CRT Stainless Steel W Die, #8 AWG CU, Red, Index 49
Image of W8CRT Stainless Steel W Die, #8 AWG CU, Red, Index 49

Stainless Steel W Die, #8 AWG CU, Red, Index 49

Brand: Burndy

Catalog ID: W8CRT

W Die, #8 AWG CU, Red, Index 49.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Red
  • Die Index 49

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W8CRT

Color Code

Red

Crimp Force Capacity

6 ton

Die Index

49

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810440605

UPC 14 Digit GTIN

00781810440605

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.17 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520