Image of W26RT Stainless Steel W Die, Black, Index 13

Stainless Steel W Die, Black, Index 13

Brand: Burndy

Catalog ID: W26RT

W Die, Black, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Black
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W26RT

Color Code

Black

Crimp Force Capacity

6 ton

Die Index

13

Die Type

W Die

EU RoHS Indicator

Material

Stainless Steel

Type

Dies

UPC

781810440650

UPC 14 Digit GTIN

00781810440650

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520