Image of W32VT Stainless Steel W Die, Blue, Index 19, V Profile
Image of W32VT Stainless Steel W Die, Blue, Index 19, V Profile

Stainless Steel W Die, Blue, Index 19, V Profile

Brand: Burndy

Catalog ID: W32VT

W Die, Blue, Index 19, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Blue
  • Die Index 19

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W32VT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

19

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810037713

UPC 14 Digit GTIN

00781810037713

Dimensions

Weight

0.11 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520