Stainless Steel W Die, Brown, Index 10, V Profile
Image of W2CVT Stainless Steel W Die, Brown, Index 10, V Profile
Image of W2CVT Stainless Steel W Die, Brown, Index 10, V Profile

Stainless Steel W Die, Brown, Index 10, V Profile

Brand: Burndy

Catalog ID: W2CVT

W Die, Brown, Index 10, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Brown
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W2CVT

Color Code

Brown

Crimp Force Capacity

6 ton

Die Index

10

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Dies

UPC

781810037621

UPC 14 Digit GTIN

00781810037621

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520