Image of W4CVT Stainless Steel W Die, Gray, Index 8

Stainless Steel W Die, Gray, Index 8

Brand: Burndy

Catalog ID: W4CVT

W Die, Gray, Index 8.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Gray
  • Die Index 8

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W4CVT

Color Code

Gray

Crimp Force Capacity

6 ton

Die Index

8

Die Type

W Die

EU RoHS Indicator

Material

Stainless Steel

Type

Dies

UPC

781810037614

UPC 14 Digit GTIN

00781810037614

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520