Image of W162 Stainless Steel W Die, Index 162
Image of W162 Stainless Steel W Die, Index 162

Stainless Steel W Die, Index 162

Brand: Burndy

Catalog ID: W162

W Die, Index 162.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 162

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W162

Construction Material - Main

Stainless Steel

Crimp Force Capacity

6 ton

Die Index

162

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

W-Die for Hydraulic Crimping Tools (set)

UPC

781810440261

UPC 14 Digit GTIN

00781810440261

Dimensions

Weight

0.14 lb

Conductor Related

Crimping Ranges

Aluminum: #4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520