Stainless Steel W Die, Index 167, 207, 211, ,256, 568
Image of W167 Stainless Steel W Die, Index 167, 207, 211, ,256, 568

Stainless Steel W Die, Index 167, 207, 211, ,256, 568

Brand: Burndy

Catalog ID: W167

Stainless Steel W Die, Index 167, 207, 211, ,256, 568.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 167, 207, 211, ,256, 568

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W167

Crimp Force Capacity

6 ton

Die Index

167

Die Type

W Die

EU RoHS Indicator

Material

Stainless Steel

Type

Die

UPC

781810440315

UPC 14 Digit GTIN

00781810440315

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.12 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520