
Brand: Burndy
Catalog ID: WBG
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
WBG
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
BG
Die Type
W Die
EU RoHS Indicator
Material
Stainless Steel
Type
W-Die for Hydraulic Crimping Tools
UPC
781810440056
UPC 14 Digit GTIN
00781810440056
Weight
0.17 lb
Crimping Ranges
Copper: #6 AWG - 4/0 AWG; Aluminum: #6 AWG - 1/0 AWG; ACSR: #6 AWG - 1/0 AWG
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
120
Package Contents
Die only
Pallet Quantity
11520