Stainless Steel W Die, Purple, Index 15, V Profile
Image of W28VT Stainless Steel W Die, Purple, Index 15, V Profile

Stainless Steel W Die, Purple, Index 15, V Profile

Brand: Burndy

Catalog ID: W28VT

W Die, Purple, Index 15, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Purple
  • Die Index 15

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W28VT

Color Code

Purple

Crimp Force Capacity

6 ton

Die Index

15

Die Type

W Die

EU RoHS Indicator

Material

Stainless Steel

Type

Dies

UPC

781810037676

UPC 14 Digit GTIN

00781810037676

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.13 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520