Stainless Steel X Die, Blue, Index 7
Image of X5CRT Stainless Steel X Die, Blue, Index 7

Stainless Steel X Die, Blue, Index 7

Brand: Burndy

Catalog ID: X5CRT

X Die, Blue, Index 7.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Blue
  • Die Index 7

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X5CRT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

7

Die Type

X Die

Type

Die

UPC

781810434024

UPC 14 Digit GTIN

00781810434024

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.17 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520