Image of X27RT Stainless Steel X Die, Orange, Index 14
Image of X27RT Stainless Steel X Die, Orange, Index 14

Stainless Steel X Die, Orange, Index 14

Brand: Burndy

Catalog ID: X27RT

X Die, Orange, Index 14.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Orange
  • Die Index 14

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X27RT

Color Code

Orange

Crimp Force Capacity

6 ton

Die Index

14

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810454084

UPC 14 Digit GTIN

00781810454084

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520