Image of X25RT Stainless Steel X Die, Pink, Index 12

Stainless Steel X Die, Pink, Index 12

Brand: Burndy

Catalog ID: X25RT

X Die, Pink, Index 12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Pink
  • Die Index 12

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X25RT

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434062

UPC 14 Digit GTIN

00781810434062

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520