Image of X25ART Stainless Steel X Die, Tan, Index 296
Image of X25ART Stainless Steel X Die, Tan, Index 296

Stainless Steel X Die, Tan, Index 296

Brand: Burndy

Catalog ID: X25ART

X Die, Tan, Index 296.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Tan
  • Die Index 296

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X25ART

Color Code

Tan

Crimp Force Capacity

6 ton

Die Index

296

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810434161

UPC 14 Digit GTIN

00781810434161

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520