Image not found
Image not found

Standard Equi-Mat® Kit, 58 in x 58 in (1.4 m x 1.4 m)

Brand: CHANCE Utility

Catalog ID: C6002989

Standard Equi-Mat® Kit, Personal Protective Ground Mat, 58" x 58", includes Long Ball Stud, Ground Set (T6002841) and Storage Bag (C4170147)

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Assists with compliance to OSHA 1910.269 when properly applied
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in parallel with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

C6002989

Size

58 in x 58 in

UPC

096359468844

Dimensions

Size

58 in x 58 in

Weight

19 lb

Weight Metric

8.6 kg

Logistics

Carton Quantity

1