STKIT1602MRE1022NV, Kit of Terminals with Installation Tool
SKU-STKIT1602MRE1022NV
SKU-STKIT1602MRE1022NV

STKIT1602MRE1022NV, Kit of Terminals with Installation Tool

Brand: Burndy

Catalog ID: STKIT1602MRE1022NV

Packaged Kit of Terminals with Installation Tool, Color-Coded Barrels, Reusable, Refillable Case, MRE1022NV Ratchet Tool

  • 16 Vinyl Insulated Terminals including rings, forks, splices, quick disconnects and Pins
  • Accommodating wire range #22 AWG - #10 AWG
  • Durable dual latched metal case
  • MRE1022NV full cycle ratchet tool

General

Application

Small Terminals for installations in commercial and light industrial applications

Catalog Number

STKIT1602MRE1022NV

Connector Type

Small Terminal Kit

Product Family

COMPRESSION

Product Type

Terminal

UPC

621945489943

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Small Terminal Kit