Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Black, Single Pack
Image of HBL4PBBK Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Black, Single Pack

Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PBBK

Straight Blade Devices, Accessories, 4-Plex Portable Box,4" square box, Black, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

General

Catalog Number

HBL4PBBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Item Type

4-PLEX Accessory

Knockouts

1

Material

Polycarbonate

Material - Mounting Hardware

Cable Mounted

Performance

Environmental - Flammability - UL 94 V-2

Series

4-Outlet Receptacle

Specifications

  • Box - Polycarbonate
  • Cord Accomodation - Accepts up to 0.66" (16.8) diameter cord

Type

Portable Box

UPC

783585014470

Dimensions

Dimensions

4.30 in x 0.39 in x 4.30 in

Display Size

Standard Sized Product

Height

4.3 in

Length

4.3 in

Weight

0.2 lb

Width

0.39 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Conductor Related

Cable Entry

Corner Access with Cable Clamp

Certifications And Compliance

EU RoHS Indicator

Operational

Performance

Environmental - Flammability - UL 94 V-2

Configuration

Knockouts

1

Logistics

Carton Quantity

5

Pallet Quantity

1440