
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SWB5
Catalog Number
SWB5
EU RoHS Indicator
Series
SWB Series Box
Specifications
Box - Cast Aluminum
Style
Feedthrough Design
UPC
783585412207
Dimensions
4.63 in x 3 in x 2.25 in
Height
2.25 in
Length
4.63 in
Weight
1.3 lb
Width
3 in
EU RoHS Indicator
Industry Standard(s)
UL Listed
Carton Quantity
5