Image of UGP20231 Straight Blade Devices,Explosion Proof,Male Plug,20A 125V,5-20P
Image of UGP20231 Straight Blade Devices,Explosion Proof,Male Plug,20A 125V,5-20P

Straight Blade Devices,Explosion Proof,Male Plug,20A 125V,5-20P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UGP20231

Straight Blade Devices, Explosion Proof, Male Plug, 20A 125V, 5-20P, Single Pack

  • Explosion Proof
  • Male Plug
  • 20A 125V
  • 5-20P

General

Catalog Number

UGP20231

Color

Metallic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

UPC

783585412405

Dimensions

Dimensions

2.55 in x 1.69 in x 1.69 in

Height

1.69 in

Length

2.55 in

Weight

0.4 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

Listed to UL Standard 498

Nema Rating

5-20P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

1600