Straight Blade Devices,IEC 320 Devices,Male Plug,16A 250V,Black
Image of H320P Straight Blade Devices,IEC 320 Devices,Male Plug,16A 250V,Black
Image of H320P Straight Blade Devices,IEC 320 Devices,Male Plug,16A 250V,Black

Straight Blade Devices,IEC 320 Devices,Male Plug,16A 250V,Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H320P

Straight Blade Devices, IEC 320 Devices, Male Plug, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack.

  • Compatible with IEC320
  • Hinged one piece body design for easy assembly
  • Two captive multiple drive assembly screws

General

Catalog Number

H320P

Color

Black

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Dielectric Voltage Withstands 2,000V minimum,Rating 16A 250V AC for European service
  • 20A 250V AC for ,North American service
  • Mechanical:Cord Accommodation .325" - .475" (8.0-12.0)Terminal Accommodation North American – #16-12 AWG stranded or solid copper conductor only. International – 1.55mm²-2.5mm² ,Terminal Identification Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 HB or betterIP Suitability IP20Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Specifications

  •  Terminal Retainer - Nylon
  • Assembly Screws - Zinc plated steel
  • Contact Blades - .040" (1.0) Brass
  • Device Type - 2 Pole + earth
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Stainless steel

UPC

783585777061

Dimensions

Dimensions

2.75 in x 1.52 in x 1.36 in

Display Size

Standard Sized Product

Height

1.36 in

Length

2.75 in

Weight

0.15 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20/16 A

Connectivity

Screw Terminals

Current / Amperage Rating

20/16 A

Current Rating

20/16 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

North American-#16AWG-#12AWG; International-1.55mm²-2.5mm².

Certifications And Compliance

Industry Standard(s)

  • CSA certified 20A 250V AC-File No. 17337
  • UL Listed 20A 250V AC-File No. E1706

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Dielectric Voltage Withstands 2,000V minimum,Rating 16A 250V AC for European service
  • 20A 250V AC for ,North American service
  • Mechanical:Cord Accommodation .325" - .475" (8.0-12.0)Terminal Accommodation North American – #16-12 AWG stranded or solid copper conductor only. International – 1.55mm²-2.5mm² ,Terminal Identification Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 HB or betterIP Suitability IP20Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

6000