

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8462C
Catalog Number
HBL8462C
Color
Black
Cord Range
0.625"-1.310"
EU RoHS Indicator
Horsepower - Maximum
10
Material
Nylon
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Product Family
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015200
Dimensions
4.5 in x 2.72 in x 2.38 in
Height
2.38 in
Length
4.5 in
Weight
0.8 lb
Width
2.72 in
Amperage Rating
60 A
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
EU RoHS Indicator
Industry Standard(s)
UL Listed to UL498 File E1706, CSA Certified to C22.2 No. 42 File 280
Nema Rating
15-60P
Horsepower - Maximum
10
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
765