Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black
Image of 9650ANPB Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black
Image of 9650ANPB Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black
Image of 9650ANPB Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black
Image of 9650ANPB Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black
+2
Image of 9650ANPB Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black

Straight Blade Devices,Male Plug,IG/CG,Angled,50A 250V,6-50P,Black

Brand: Bryant

Catalog ID: 9650ANPB

Engineered specifically for EV charging applications, Hubbell's 14-50P straight blade angled plug stands out as a superior and reliable choice, fully compatible with established EV charging standards. This sturdy plug is crafted to offer exceptional durability, safety, and high performance, making it the ideal choice for environments that demand reliability in EV power delivery.

  • Material & Construction: Crafted from industrial-grade nylon, this durable plug withstands daily use, ensuring long-lasting, reliable performance essential for EV charging system integrity.
  • Configuration: Includes a 4-position, angled layout with 3 poles and 4 wires, grounding included. It meets EV charging's high demands and boosts safety by reducing electrical hazards.
  • Electrical Rating: Boasting a 50A, 125/250V capacity, this plug is suited for high-powered EV charging stations, ensuring efficient and reliable power delivery.
  • Safety Compliance: This plug meets strict safety standards with a grounding pin and heavy-duty materials, reducing electrical shock risks and ensuring a secure connection to protect equipment and users.
  • Ease of Use: Designed with an angled interface and ergonomic handle, this plug allows easy operation and handling in tight spaces, ensuring safe and effortless insertion and removal.
  • Long-Term Reliability: Investing in Hubbell’s Straight Blade Male Plug means choosing a product that will not only meet the current demands of EV charging but also continue to deliver performance and safety long into the future.

Angled

General

Application

Heavy Duty

Catalog Number

9650ANPB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786677425

Dimensions

Display Size

Standard Sized

Length

4.13 in

Weight

0.9 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

12500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-50P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

1200