Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 ports 3.8 Amp, 5 Volt DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White
Image of USB15X2W Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 ports 3.8 Amp, 5 Volt DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White
Discontinued

Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 ports 3.8 Amp, 5 Volt DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15X2W

Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 ports 3.8 Amp, 5 Volt DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

General

Application

USB Charger Hospital Grade

Catalog Number

USB15X2W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Item Type

USB Charger Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Series

Heavy Duty

Specifications

  • Base - RTP
  • Clamp - Plated steel
  • Contacts - Plated steel
  • Face - RTP
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .040" Zinc plated steel
  • Terminal Screws - Plated steel
  • USB Port - Stainless Steel

Style

Style Line Decorator

Type

Two Type 2.0 Ports

UPC

883778304606

Dimensions

Dimensions

4.12 in x 1.75 in x 1.96 in

Display Size

Standard Sized Product

Height

1.96 in

Length

4.12 in

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

cULus Listed To UL498

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Logistics

Carton Quantity

10